Skip to content
Menu Close
Home > News > Centralized Battery Backup – Emergency Egress Lighting Solutions

Centralized Battery Backup – Emergency Egress Lighting Solutions

by Suzanne Hooley

Wouldn’t it be great if you could simplify NFPA 101 compliance and lower maintenance costs?   We can show you how!

With NFPA standards reflecting automatic testing of life safety systems and computer-based reporting of test results, our lighting inverters are being used more now than ever before!

All our standard 90 minute inverters are listed as UL 924 “Emergency Lighting Equipment”, and are NFPA 101 compliant.   Advanced digital monitoring provides complete system diagnostics and testing, including all NFPA-compliant automatic battery testing and report logging.   High peak overload capability accommodates the inrush current from LED fixtures / drivers.   Additionally, each inverter model is easy to install … and many have industry-leading small cabinet footprints!

Take a look at a few of our centralized emergency lighting inverters!

EON Model EL3     (10 kW – 55 kW  Three Phase)

UltraLITE Model ELC     (600 W – 2 kW  Single Phase)

UltraLITE Model ELU     (1.5 kW – 14 kW  Single Phase)

eLITE Model ELN     (550 W – 1.5 kW  Single Phase)

eLITE Model ELE     (5.3 kW – 18 kW  Single Phase)

For Critical Life Safety Applications
Whether you are an Engineer specifying centralized battery backup for emergency lighting … a Distributor or Contractor quoting a project that requires a lighting inverter … or an End-User needing a reliable emergency lighting power source, we have a product solution for you!
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
Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close