Skip to content
Menu Close
Home > News > CPC’s “Egress Lighting Integrity Test”

CPC’s “Egress Lighting Integrity Test”

by Suzanne Hooley

In terms of monitoring, testing, data recording, and recordkeeping, the matrix below shows which of our centralized emergency lighting inverters meet or exceed NFPA 101 (up through and including section 7.9.3.1.3).

Compliance With NFPA 101

Each of these models use local basic monitoring with an RS232 connection … or our Intellistat™ (TS with touchscreen, or standard) monitor.   The Intellistat performs our “Egress Lighting Integrity Test” … which meets and exceeds NFPA 101 section 7.9.3.1.3 by testing all the way to the fixture or bulb.   In addition, our NetMinder™ provides remote communication of system status and test logs via Ethernet TCP/IP, MODBUS TCP, MODBUS RS485, BACnet/IP, or BACnet MS/TP.

The illustration below reflects (4) different emergency lighting design scenarios.   The “Always On” design is highlighted to depict the two diagnostics taking place during the same “Egress Lighting Integrity Test”.   However, note that regardless of the emergency lighting design, the automatic NFPA-compliant test performed checks the inverter system and batteries, as well as the individual circuits leading to the emergency fixtures.   The Intellistat compares power consumption during the test period with user-defined load capacity, and analyzes the data.   If service is required, the Intellistat will provide a “low output VA” alarm.

Egress Lighting Integrity Test

Learn more about our “Egress Lighting Integrity Test” and how our inverters fulfill your emergency lighting and life safety needs!

Continue Reading

Blog

Healthcare Power Resiliency in 2026: 4 Trends Reshaping & Reinventing Hospital Electrical Systems

Blog

The Critical Connection Between Reliable Power And Human Life Safety

Blog

The Unprecedented Power Resiliency Pressures Faced By Hospitals And Healthcare Facilities

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close