by Suzanne Hooley
As many of you may have experienced … “bad power” in the form of voltage transients, spikes, and high frequency noise can wreak havoc with sensitive electronics and controls! At a minimum … data corruption may occur, causing system upset and unexpected system restart. Worse yet … high energy transients will lead to premature component failure!
Sound familiar?
Are you looking for a permanent solution?
As a high efficiency, K-rated, power conditioning transformer, the “ULTRA-K Series 600K-he” is specifically designed to provide a high degree of electrical noise attenuation and transient voltage suppression to sensitive electronic loads! With four (4) different K-factor ratings (K4, K7, K13, K20), the “ULTRA-K” offers full compatibility with harmonic-rich, non-linear loads. Available in 5 kVA – 25 kVA single phase models and 15 kVA – 500 kVA three phase models, the “ULTRA-K” meets and exceeds the high efficiency levels defined by the U.S. Department of Energy (DOE) 2016 Standard, thus providing true energy savings under both linear and non-linear loads!
Whether you are an Engineer specifying preventive electrical power protection … a Distributor or Contractor solving customers’ power quality problems … or an End User experiencing equipment disruption and downtime related to bad power, we have a product solution for you!
Continue Reading
We Are Here
To Help
Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.