Skip to content

Trystar’s advanced rectifiers use AACD technology to reduce film deviation, increase production efficiency, and save a leading wheel manufacturer $150,000 annually. Read the full story here.

Menu Close
Home > Products > Power Cable

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on the outer insulation jacket. Trystar single conductor power cable is available in sizes ranging from 80-405A in a range of colors. We can also apply stripes and custom printing on every foot of your cable for safety and theft reduction. Our cable has earned its reputation for rugged reliability in the unforgiving world of rental and industrial applications.

Product Specifications

Description

Trystar brand UL (2000V) / C(UL) (600V) Listed generator cable is constructed with a 30 AWG. extra flexible Class K (ASTM-B) bare, annealed electrolytic copper. It is equipped with an added inner jacket for your safety. This separator is extruded in a high contrast color and applied between the conductor and outer sheath of the generator cable for increased insulation, added flexibility, and allows you to easily identify damage or wear. The outer jacket TYPE PPE (FT5) provides oil, water, acid, gas, ozone, resistance, flame retardant, durability and extreme flexibility at all operating temperatures. Manufactured to (UL) and c(UL) standard 1650, MSHA Listed, RoHS Compliant, and surpasses NEC 400 requirements and may be used in any application where Type W, G, or G-GC cable is used.

Construction

Rope stranded copper conductor generator cable with a colored safety separator. Insulation is composed of water, acid, ozone and chemical resistant elastomer rubber compound.

Temperature Rating

-45°C TO +90°C

Sample Print

TRYSTAR AWG 4/0 UL/C(UL) MSHA TRYSTAR.COM MADE IN USA FT ><

Use

Designed to provide a safe and reliable connection from a power source (generator, utility, etc.) to a load (distribution panel, building, etc.).

Related Products

100A – 400A Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with flying…

400A – 3000A Power Distribution Panels

In situations that demand a significant amount of power, anywhere from 400A up to 3000A, the Trystar® Power Distribution Panel with I-LINE®* components, can handle the job. It’s equipped with lifting hooks and fork pockets to help you wrangle it into position. These units are built tough and will stand…

Industrial Style Transformers

Our Industrial Transformer is the pinnacle of rugged portability. The entire system is built into its own heavy-duty dolly or cage. It also comes with fork pockets and a hefty lift ring. It is constructed of heavy gauge metals and designed to survive rental and industrial usage. It can be…

Portable Load Banks

Trystar is a leading manufacturer of high-capacity Load Banks.The LP Series of Portable Indoor Load Banks offers the most robust, high-capacity designs in the industry.  Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and lightweight designs. The LP Series of portable products is the…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close