Skip to content
Menu Close
Home > Products > Triple Breaker Docking Station

Triple Breaker Docking Station

If you need load bank connections to generator solutions, having trusted resources to meet your requirements is critical. At Trystar, we offer optimized equipment to fit your unique applications seamlessly and securely. Our generator load bank docking station can manage power supply needs safely, so you can get a rapid resolution to keep operations running in an emergency. Whether you need power generation for a temporary supply need or you need to handle an emergency outage, we offer reliable solutions to address your applications.

Trystar’s triple breaker addition to the Dual Purpose family allows the inclusion of a third dedicated breaker for the temporary load bank. The Dual Purpose family allows the safe, fast, and legal connection of a temporary generator and portable load bank in compliance with the requirements in NEC 2017 and later editions. Avoiding costly temporary modifications of the existing electrical equipment and ensuring your facility can respond immediately to the next outage by restoring normal operations safely and legally.

Triple Breaker Docking Station Line Applications

At Trystar, we offer trusted features to meet your operational requirements, and our generator load bank connection box can ensure safer power sourcing in the field. Designed as a secure solution to connect a grid-tied facility to a portable generator, this solution can meet the needs of many different industries, including:

  • Water/wastewater facilities
  • Grocery stores
  • Data centers
  • Financial centers
  • Healthcare facilities
  • Retail stores
  • Utility industries
  • Education facilities

Optimized Specs and Features from Trystar

Our product features deliver the wide-ranging capabilities you need for reliable performance in any condition. We can also customize our products to your specifications for size, color and branding. With specs optimized for your operations, we can deliver the trusted solutions you need for demanding applications in your industry.

Product Specifications

Amperage Range

100A-4000A

Voltage Options

120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

Features

Factory-installed phase rotation monitor, all-aluminum NEMA 3R or stainless 4X construction, patented tamper-resistant rake system to prevent cable theft and unauthorized disconnection, industry-standard 16 Series CamLok connections compatible with any rental generator or load bank for facility backup and permanent generator testing, integrated bottom conduit entry access for permanent conduit and feeder connections, mechanical or Kirk Key interlock to safely disconnect and transfer power, custom powder coat, custom UV-printed graphics, made in the USA

Available Options

Generator reliability package with auto start, battery charger, block heater, and load shed receptacle, strip heater & unit thermostat (375 Watt), secondary convenience receptacles for added power options, patented solenoid safety interlock door to comply with NEC702.12C, utility indicator lights

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on the…

Portable Load Banks

Trystar is a leading manufacturer of high-capacity Load Banks.The LP Series of Portable Indoor Load Banks offers the most robust, high-capacity designs in the industry.  Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and lightweight designs. The LP Series of portable products is the…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close