Skip to content
Menu Close
Home > Products > Manual Transfer Switch Docking Stations

Integrated Manual Transfer Systems (MTS)

This product is a manual transfer switch with the camlok connections built into the same enclosure. Typically, in lower amperage situations, this product can replace a double throw transfer switch with a secondary camlok connection cabinet mounted adjacent to the switch. We incorporated both cabinets into one, saving time and money on any installation.

The Trystar Manual Transfer Switch is here for all power needs, including emergency life safety situations like pandemic response. This docking station is equipped to aid with powering facilities like temporary medical testing stations and hospitals.

previous arrow
next arrow

Product Specifications

Amperage Range

100A-1200A

Voltage Options

120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

Features

UL 50 Listed, ETL/C-ETL 1008 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, phase rotation monitor, silver plated copper bus bar, protective caps on all panel mounts to prevent accidental contact, padlock-enabled swinging front door, Trystar rake theft reduction system, bottom hinged door will not open unless main door has been opened, custom powder coat, custom UV-printed graphics, made in USA

Available Options

Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or pad mount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close