Skip to content

Trystar’s advanced rectifiers use AACD technology to reduce film deviation, increase production efficiency, and save a leading wheel manufacturer $150,000 annually. Read the full story here.

Menu Close
Home > Industries > Utilities

Utilities

An unexpected power outage, temporary facility needs, or other supply requirement demands safe, rapid power solutions in utility industries.

An unexpected power outage, temporary facility needs, or other supply requirement demands safe, rapid power solutions in utility industries. When you partner with Trystar, you can get trusted solutions to handle frequent power outages or temporary facility power sourcing seamlessly and reliably. Our solutions allow you to keep critical operations running at your facilities even in unforeseen conditions.

GridPak Utility Restoration & Maintenance

Backup Power for Utilities / Telecom

Our solutions offer trusted backup power for utility operations, preventing widespread power loss for vital needs in the community. We offer a wide range of product options to fit your applications to help you navigate increased power demand and outage emergencies.

Docking Stations

Designed to allow you to safely disconnect and connect a generator to a load, this equipment enables rapid response in an emergency. We offer several options to fit your applications:

  • Generator docking stations: This solution equips you to quickly get power from a portable generator for your applications, even before you can get an electrician to help. From temporary hospitals to mass casualty disasters, generator docking stations can help you restore power with minimal delay.
  • Dual-purpose generator docking station: Connect to a load bank and a portable generator simultaneously with this dual-purpose docking station from Trystar. You can place this unit directly beside the permanent generator and automatic switch or in an enclosure for easy access.
  • Triple breaker docking station: With this triple breaker docking station, you can incorporate a third dedicated breaker to meet the needs of a temporary load bank. Safely and quickly restore power to vital facility operations with a fully compliant connection solution for a portable load bank and temporary generator.

Boxes and Panels

Handle power needs at any job site with an extensive inventory of boxes and panels in different configurations and sizes to fit your applications. Product offerings include:

  • Construction boxes
  • Mini power distribution panels
  • Breakout panels

Portable and Industrial Power Cables

Our power cables provide secure connections between power sources and loads such as distribution panels. If you need specific customizations for your requirements, we can provide the options that best fit your unique applications.

Products for Utilities / Telecom

Industrial Style Transformers

Our Industrial Transformer is the pinnacle of rugged portability. The entire system is built into its own heavy-duty dolly or cage. It also comes with fork pockets and a hefty lift ring. It is constructed of heavy gauge metals and designed to survive rental and industrial usage. It can…

SRS Cable Assembly

Secondary Restorations Service assemblies are designed to provide a quick and temporary connection to help restore metered power in the event of a power loss until a repair can be made. SRS kits are customizable to meet house to house, transformer to house, pedestal to house, and transformer to…

Grounding Cable

Trystar Grounding Cable superior quality grounding cable is used for grounding equipment and structures. The cable is furnished with 30 ga. (class K) ASTM Class B flexible soft drawn electrolytic copper. The extra fine strands allow for greater flexibility and handling ease. The insulation is composed of a -75°…

100A – 400A Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with…

Pin & Sleeve Cable

Like all Trystar cables, our Pin and Sleeve cable is manufactured to American Wire Gauge and International Electrotechnical Commission (IEC) standards. Its ability to perform well in demanding environments makes it the first choice for applications requiring secure electrical connections and insulation against environmental contaminants. Trystar pin and sleeve…

Stationary Load Banks

The LS Series of Outdoor Stationary Load Banks offer the most robust, high-capacity, outdoor designs in the industry. Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and ease of installation. The LS Series of Stationary products is the perfect solution for regularly…

RIE Modular Buildings

Trystar produces commercial modular buildings for organizations in industries like power generation, government, military and telecommunications. Our pre-engineered modular buildings are one of the most reliable and cost-effective types of structures your business can use to house critical electrical equipment. Trystar is a turnkey service provider, meaning we…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close