Skip to content
Menu Close
Home > Industries > Military

Military

From training centers to base camps, military installations require reliable, resilient power solutions to ensure mission-critical operations aren’t disrupted. Trystar offers robust, dependable power solutions that can be rapidly transported and deployed for uninterrupted power supply.

Quick and reliable power solutions can make all the difference when military site requirements are in constant flux. Trystar designs, manufactures and ships dependable mobile solutions for consistent, uninterrupted power.

Whether you’re conducting field operations or restoration efforts, our user-friendly solutions eliminate the need for in-depth training, ensuring power is delivered even in high-pressure situations. Plus, our robust products can withstand the most challenging transportation methods, environments and conditions.

Expertise & Support You Can Count On

Navigating challenges in a highly demanding environment requires a customized approach and trusted expertise. Our dedicated team of designers and engineers will work closely with you to understand your specific needs and challenges before tailoring a robust solution.

From providing expert guidance to field assistance, you’ll receive support throughout the process. Our highly focused team is here to help you solve your problems, meet your objectives and provide you peace of mind.

Fast Design & Delivery

If you need a solution quickly, our team can get it done. We can take any specific user problem and manufacture a solution immediately, thanks to our large-scale, in-house capabilities. From the initial contact to the prototype design, we’ll start delivering solutions to ensure your operations are powered and ready for action.

Resilient Panels for Reliable Power

Whether you’re operating inside a facility or out in the field, our robust panels deliver fast, dependable power connections to ensure your operations run smoothly.

Tuff Boxes

The Trystar Tuff Box is legendary for its rugged simplicity and durability. The Trystar Tuff Box has proven itself on countless construction sites, where it is valued for its lightweight, bulletproof design and OSHA approval. Tough enough for the rental and industrial markets, our Tuff Box is one less thing to…

100A – 400A Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with…

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

Tuff Box Cable

These multi-conductor, plug and play cables are very user-friendly and can reduce the number of cables needed on a job site. Trystar Spider Box cables are expertly assembled and factory tested to ensure they work out of the box. Tough enough for the most demanding conditions, they have proven themselves in both industrial and rental…

Quad Box Stringer

This handy stringer was designed by our engineers to work hard and never come apart. It consists of three rubber outlet boxes which run on three independent circuits. The receptacles within each box are available in GFCI or Edison-style duplex, or a combination of the two. The bonding assembly eliminates heat and resistance buildup, and for…

Stationary Load Banks

The LS Series of Outdoor Stationary Load Banks offer the most robust, high-capacity, outdoor designs in the industry. Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and ease of installation. The LS Series of Stationary products is the perfect solution for regularly…

Resistive Reactive Load Banks

The RL Series Resistive-Reactive Load Banks : Setting the standard for testing Mission Critical Systems. A robust, resistive/ inductive, high-capacity load bank ready for the great outdoors High Capacity * 300 kVA to 1875 kVAIdeal for testing and maintenance of large AC power systems at rated kVA…

Modular Blast Rated Buildings

Trystar engineers and fabricates blast-rated portable buildings that protect critical electrical components. Our customization capabilities enable us to develop personalized solutions that rise to challenges in the most hazardous environments. Count on us for a cost-effective and reliable modular control enclosure building that meets your application’s requirements.  Our…

Blast Rated Panels & Enclosures

Trystar engineers, manufactures and installs control panels and control enclosures for commercial needs. Our experts work with power generation, telecommunications, military and government organizations to develop panels and enclosures that rise to meet specific industry challenges. We provide turnkey services that ensure you receive and maintain the ideal solution…

EON Model EL3 (10kW – 55kW) Three Phase

With expanded output ratings up through 55kW, the three phase EON Model EL3 centralized emergency lighting inverter offers the best reliability and performance for your egress lighting system! Meeting stringent design and performance specifications, the self-diagnostic, self-testing EON is UL 924 listed as “Emergency Lighting Equipment” and “Auxiliary Lighting…

UltraLITE Model ELU (1.5kW to 14kW)

Meeting the NFPA 101 and NFPA 111 standards, the UltraLITE Model ELU is considered “Life Safety Equipment.” It is also UL 924 listed as “Emergency Lighting Equipment,” providing the required 90 minutes of emergency backup power, and is 100% compatible with all lighting applications and life safety systems. The…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close