Skip to content

Trystar’s advanced rectifiers use AACD technology to reduce film deviation, increase production efficiency, and save a leading wheel manufacturer $150,000 annually. Read the full story here.

Menu Close
Home > Products > Welding Racks

Welding Racks

Our welding racks are built with the end user in mind, customized to your specific needs and designed to last many years in the field. They can house anywhere from two to twelve different machines. We are constantly innovating and improving these units in order to save you money and valuable space on your job site. We have the technology and expertise to design the welding rack that’s perfect for you – whether you’re shopping for one or one hundred. Easily customized with your company colors and logo.

previous arrow
next arrow

Product Specifications

Size Range

2-pack rack – 12pack rack

Input Options

Cord grip, hardwire, and more

Output Options

Variety of receptacles, hardwire, and more

Other Features

  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R
  • Voltage selector switch from 208V-480/600V
  • Adapts to fit Miller, Lincoln, ESAB, and Thermadyne welders
  • Durable steel construction
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Related Products

Welding Cables

Tryflex welding cable is a true standout for its durability, flexibility and overall performance. At its core is a rope stranded, AWG 30. (Class K), flexible, soft-drawn electrolytic copper conductor. Instead of a paper liner, it features a vinyl insulator between the copper and the outer jacket. The jacket is an elastomer…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close