Skip to content
Menu Close
Home > Products > Banded Cable

Banded Cable

Trystar Banded Cable has been tested and proven at huge events such as the Bonaroo musical festival, the Ryder Cup and the Super Bowl. It has withstood extreme cold, withering heat, heavy rain and direct sunlight. It features an internal insulation layer in a high contrast color that is designed to pinpoint any damage or wear to the outer insulation jacket. This cable is a proven winner, and is listed for both indoor and outdoor use.

previous arrow
next arrow

Product Specifications

Description

Trystar brand UL / C(UL) Listed 600V stage & lighting entertainment cable (E-234353 UL; E-204219 C(UL)) displays excellent durability and flexibility under the most challenging operating conditions. It is furnished with a 30 ga. extra flexible Class K (ASTM-B) bare, annealed electrolytic copper. A water-resistant safety insulator separates the outer sheath, which is composed of a –49°C to +105°C tested to –30°C +90°C elastomer compound (FT-5). The cable is RoHS compliant and will withstand abrasion, extreme temperatures, and long periods of immersion in water, oil or acid. It is UL rated at 600 volts for Type SCE and it is C(UL) rated at 600 volts for Type PPC/TPE. Special care and consideration was given in the manufacture of this product to provide long-term, quality performance at all operating temperatures. 75°C wet is based on immersion of the cables. For use in accordance with NEC Articles 520, 530, and CEC. Passes vertical flame test per UL854 (service entrance cable). Listed for indoor and outdoor use.

Construction

Rope stranded copper conductor with a colored safety separator. Insulation is composed of water, acid, ozone and chemical resistant elastomer rubber compound.

Temperature Rating

–49°C to +105°C (UL Tested to –30°C to +90°C)

Sample Print

TRYSTAR AWG 2 UL TRYSTAR.COM MADE IN USA >< FT

Use

Designed for use in motion picture, television studios, theaters and similar locations.

Related Products

100A – 400A Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with…

400A – 3000A Power Distribution Panels

In situations that demand a significant amount of power, anywhere from 400A up to 3000A, the Trystar® Power Distribution Panel with I-LINE®* components, can handle the job. It’s equipped with lifting hooks and fork pockets to help you wrangle it into position. These units are built tough and will…

Industrial Style Transformers

Our Industrial Transformer is the pinnacle of rugged portability. The entire system is built into its own heavy-duty dolly or cage. It also comes with fork pockets and a hefty lift ring. It is constructed of heavy gauge metals and designed to survive rental and industrial usage. It can…

Entertainment Style Transformers

The Trystar Entertainment Transformer is protected by a hefty powder coated cage that can be customized with your company colors. And talk about portability: this unit features lifting points, fork pockets and lockable casters, making it easily transportable for any entertainment application. Product Specifications Size Range 45kVA – 500kVA,…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close