Skip to content
Menu Close
Home > Products > Battery Cables

Battery Cables

Trystar Battery cable is furnished with 30 ga class K flexible soft drawn electrolytic copper. The sheath is constructed of thermoplastic rubber compound. Trystar battery cable exhibits excellent resistance to acid, oil, ultraviolet light, ozone and water. Trystar battery cable offers superior abrasion resistance and improved flexibility and temperature resistance at both the upper and lower operating ranges. Uses include automotive engine parts and connectors where superior performance in a wide range of operating conditions and environments apply.

previous arrow
next arrow

Product Specifications

Temperature Rating

-49°C to +105°C

Construction

Rope stranded copper conductor with a colored safety separator. Insulated with oil and water resistant (SGT) thermoplastic compound. SAE J378C/J1127.

Sample Print

TRYSTAR SIZE 1/0 BATTERY CABLE SAE J378C / J1127 >< 250 FT

Use

For connections to battery terminals or in marine and automotive where constant exposure to oil, water, and heat is expected.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close