Skip to content
Menu Close
Home > Products > Cable Carts

Cable Carts

The Trystar Primary Restoration Cart is an essential tool for utility companies, designed to expedite power restoration in the event of primary power loss. This portable solution is particularly effective in residential areas where power interruptions can significantly impact numerous customers and utility performance metrics such as SAIDI (System Average Interruption Duration Index) and CAIDI (Customer Average Interruption Duration Index). When power is lost between transformers, the Trystar Primary Restoration Cart is deployed to temporarily bridge the gap. For example, if power is lost between the second and third transformers, the cart is used to connect these points with a high-capacity cable, typically spanning up to 500 feet. The cable typically used is #2-15KV Shielded with Load Break Elbows. This temporary setup allows utility workers to repair the fault while maintaining power flow. If the distance exceeds the cable length, multiple carts can be used in tandem. In single-phase residential areas, a single conductor cable suffices, whereas three-phase industrial areas require three carts to cover phases A, B, and C. The Trystar Primary Restoration Cart thus ensures swift and efficient power restoration, minimizing downtime and enhancing service reliability.

previous arrow
next arrow

Product Specifications

Features

  • Durable steel construction
  • Pneumatic turf tires for non-slip grip and ultimate handling
  • Small enough to fit in a pickup box
  • 33.5” width is narrow enough to fit through standard (36”) doorways
  • Spool holds up to 450’ length of Ø 1.35” cable
  • Parking yoke for loadbreak elbows
  • Spool yoke clamp holds Elastimold elbow and parking bushing securely during cable wind/unwind operations
  • Includes integrated easy-load lift eye
  • Safety strap secures T-handle during transportation
  • Integrated storage box for wheel chocks or small parts
  • Rewind speed: 65 ft/min
  • Rewind operating voltage 120 VAC
  • Auxiliary rewind crank for use during power-outage situations
  • Dry Weight without cable: 510 lbs
  • T-handle allows for one-person deployment
  • Spool lock pin safeguards against unwanted cable payout 

Related Products

Dead-Break Assembly

For the safety and confidence of our customers, every Trystar Dead-Break is assembled by our own Master Electricians and then Hi-Pot tested. Furthermore, each assembly is issued its own serial number and is shipped with its own Hi-Pot test results, which carry the same serial number. Our Master Electrician…

Grounding Cable

Trystar Grounding Cable superior quality grounding cable is used for grounding equipment and structures. The cable is furnished with 30 ga. (class K) ASTM Class B flexible soft drawn electrolytic copper. The extra fine strands allow for greater flexibility and handling ease. The insulation is composed of a -75°…

SH Flexible Cable

Dealing with medium voltage, shielded cable requires a great deal of training and experience. That’s why Trystar SH Flexible cable is assembled by our own Master Electricians with decades of medium voltage field experience handling these types of cables. And for your peace of mind, each assembly is Hi-Pot…

Jumper Cable

Bypass Jumper cables are manufactured with flexible stranded copper conductors. It is furnished with a 30 gauge (Class K) flexible soft drawn electrolytic copper. The extra fine strands allow for greater flexibility and handling ease. Tested to the electrical specifications of ASTM F2321. Comes in 15kv, 25kv, and 35kv…

Site Feedback
Close
Close