Skip to content
Menu Close
Home > Products > DC Power Supply

DC Power Supply

The OZPCS-RS40-PS is a bidirectional, digitally-controlled DC power supply. The bidirectional capability of the supply allows it to both source and sink current, regardless of the operating mode. The transition between sourcing and sinking is seamless and requires no user configuration or control.

previous arrow
next arrow

Features

Key Features

  • Wide AC voltage 50/60Hz operating range
  • Compact 2.5U 19” rack mount
  • Front side interface for easy cable routing
  • Parallelable for high power applications
  • Voltage, current and power control modes
  • >0.99% power factor
  • Transformerless design
  • Modbus RS-485 config & control interface
  • Software configurable protection features
  • Variable speed forced air cooling

Typical Applications

  • Single-phase AC switch
  • Single-phase rectifiers
  • Independent AC switches
  • 3 phase AC switch
  • 6 pulse rectifier
  • 4 quadrant rectifiers

Power StudioTM

Power Studio is a Windows-based GUI that can be used to easily configure and control the OZIP motor drive. 

Firmware: Power Studio

Power StudioTM is a Windows-based GUI that can be used to easily configure and control the OZIP Motor Drive. The tool communicates with the inverter over the CAN or RS-485 serial port and provides a simple, intuitive user interface. Features include:

  • Simple tabbed interface
  • Dashboard
  • Configuration
  • Instrumentation
  • Dashboard for control and monitoring
  • Inverter configuration
  • Edit configurations
  • Download/upload configurations
  • Archive multiple configuration files
  • Firmware update utility

Product Specifications

DC Interface

Operating Voltage Range0 – 820 V
Max DC Current+/- 75A
Max DC Power38kW
Control ModesVoltage | Current | Power

AC Interface

AC Line Voltage208-480Vrms
AC Line Frequency50/60Hz
Rated AC Current50Arms
Power Factor-1 to +1
Current Harmonics (TDD)<5% IEEE 519
Current Harmonics (TDD), rated current<3%
CEC Efficiency96.92%
Peak Efficiency98.22%

Environmental Ratings

Operating Temperature-5°C to 40°C
Storage Temperature-20°C to 60°C
Pollution Degree2 (IEC 1010-1)
Max Elevation1,000m No Derating 1,000m – 3,000m Derated

Mechanical Specifications

Enclosure2.5U, 19” rack mount
Weight97 Lbs
CoolingForced Air
Ingress ProtectionIPC20

User Interface

Isolated Communication LinkRS-485
Isolated Digital InputsEmergency shutoff | Bias enable
Isolated Digital Outputs2 User configurable

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close