Skip to content
Menu Close
Home > Products > DC Series Load Banks

DC Series Load Banks

The Trystar DC Series Load Banks set the standard for testing mission-critical DC power systems, offering both portable and stationary designs to fit your application. Built with galvanized steel enclosures, durable powder-coat finishes, and stainless-steel fasteners, they deliver long-lasting performance in demanding environments. Portable units feature handles, heavy-duty casters, and tie-downs for secure transport, while larger models include forklift channels for easy handling. Outdoor stationary units are ideal for rooftops, floors, or pads. Designed for battery capacity, acceptance, and discharge testing, these load banks serve telecom, data centers, utilities, and military markets. Operator-friendly controls, E-Stop protection, and smart fault indicators ensure safety and reliability during every test.

previous arrow
next arrow

Features

  • Versatile Configurations – Available in portable or stationary designs, adaptable for indoor or outdoor use depending on your testing needs.
  • Durable Construction – Built with galvanized steel enclosures, powder-coat finish, and stainless-steel fasteners for long-lasting performance in harsh environments.
  • Easy Mobility – Portable units include handles, heavy-duty casters, and tie-downs, while larger models feature forklift channels for safe transport and positioning.
  • High-Capacity Testing – Delivers reliable resistive loads for battery capacity testing, acceptance testing, discharge testing, and DC system maintenance.
  • Safety First – Equipped with Emergency Stop (E-Stop), fault condition indicators, airflow and over-temperature protection, ensuring safe operation at all times.
  • Operator-Friendly Controls – Features illuminated power switches, load step controls, and master load on/off, making setup and testing straightforward.
  • Proven Reliability – Backed by nearly 20 years of expertise in AC, DC, and medium-voltage load bank design, ensuring trusted performance.
  • Mission-Critical Applications – Ideal for telecom, data centers, utilities, and military, where uninterrupted DC system reliability is essential.

Specifications

  • Resolution (typical): 1A to 25A
  • System Voltages: 12 VDC to 1100 VDC (typical)
  • Power Capacity: Configurable for small to large DC power systems (consult factory for sizes)
  • Enclosure Options: Portable (indoor rated) or Stationary (outdoor rated for rooftop, floor, or pad installation)
  • Construction: Galvanized steel enclosure, durable powder-coat finish, stainless-steel fasteners
  • Portability Features: Moving handles, heavy-duty casters, tie-down provisions; forklift channels on larger models
  • Operator Controls: Emergency Stop (E-Stop), illuminated main power switch, master load on/off, individual load step switches
  • Safety Systems: Fault condition indicators (blower on, airflow failure, over-temperature, motor overload), automatic load dump on fault
  • Cooling: Forced-air cooling with integrated safety interlocks
  • Applications: Battery capacity testing, acceptance testing, discharge testing, DC system commissioning & maintenance
  • Markets Served: Telecommunications, data centers, utilities, industrial, and military

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close