Skip to content
Menu Close
Home > Products > Generator and Load Bank Docking Stations

Generator and Load Bank Docking Stations

The Trystar dual-purpose docking station allows you to connect a portable generator and/or a load bank simultaneously. This saves time and money when the permanent generator needs to be serviced, because it eliminates the labor involved in hard wiring into the main breaker.

On our most common dual-purpose docking station, we use the industry standard Kirk Key mechanism to transfer power from permanent generator to portable. In most cases, this unit sits right next to a permanent generator and the associated automatic transfer switch, however we offer a number of enclosures including wall-mount, flush-mount and pad-mount.

This product is highly customizable, with over a dozen available optional features and add-ons, custom colors and UV-printed graphics. Supporting Temporary Power Needs Dual-Purpose Generator Docking Stations can also be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

previous arrow
next arrow

Product Specifications

Amperage Range

100A-4000A 

Voltage Options

  • 120/240V
  • 120/240V Delta
  • 208Y/120V
  • 480V
  • 480Y/277V
  • 600V 

Features

  • UL 50 Listed
  • ETL/C-ETL 1008 Listed
  • NEMA 3R or NEMA 4X
  • All aluminum construction or all stainless steel construction
  • Phase rotation monitor
  • Silver plated copper busbar 
  • Protective caps on all panel mounts to prevent accidental contact
  • Padlockable swinging front door
  • Trystar rake theft reduction system
  • Bottom hinged door will not open unless main door has been opened
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA 

Available Options 

Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

Portable Load Banks

Trystar is a leading manufacturer of high-capacity Load Banks.The LP Series of Portable Indoor Load Banks offers the most robust, high-capacity designs in the industry.  Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and lightweight designs. The LP Series of portable products is…

Site Feedback
Close
Close