Skip to content
Menu Close
Home > Products > Generator Docking Stations

Generator Docking Stations

Trystar Generator Docking Stations are designed to safely connect and disconnect a portable generator to a building, lift station, or portable piece of equipment. During a power outage, a generator docking station allows you to quickly return power without an electrician, which helps protect your building from the risks and costs of power loss. Generator Docking Stations can also be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals. Docking stations restore power with minimal delay, usually during a power failure or emergency or electricians are in high-demand. Trystar generator docking stations make it easy for you to restore power to your building with minimal delay.

previous arrow
next arrow

Product Specifications

Amperage Range

100A-4000A 

Voltage Options

  • 120/240V
  • 120/240V Delta
  • 208Y/120V
  • 480V
  • 480Y/277V
  • 600V 

Other Features

  • UL 50 Listed
  • ETL/C-ETL 1008 Listed
  • NEMA 3R or NEMA 4X
  • All aluminum construction or all stainless steel construction
  • Phase rotation monitor
  • Silver plated copper busbar
  • Protective caps on all panel mounts to prevent accidental contact
  • Padlockable swinging front door
  • Trystar rake theft reduction system
  • Bottom hinged door will not open unless main door has been opened
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA 

Available Options 

Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

Site Feedback
Close
Close