Skip to content
Menu Close
Home > Products > Grounding Cable

Grounding Cable

Trystar Grounding Cable superior quality grounding cable is used for grounding equipment and structures. The cable is furnished with 30 ga. (class K) ASTM Class B flexible soft drawn electrolytic copper. The extra fine strands allow for greater flexibility and handling ease. The insulation is composed of a -75° to +105 thermoplastic compound. Special care and consideration was given in the manufacture of every aspect of this product to provide maximum safety and ultra-flexibility at all operating temperatures.

previous arrow
next arrow

Product Specifications

Temperature Rating

-75° to +105

Sample Print

TRYSTAR AWG 1/0 GROUNDING CABLE TRYSTAR.COM MADE IN USA FT ><

Insulation

Thermoplastic Elastomer (TPE) (single insulated)

Ratings

ASTM B-3: Specification for Soft of Annealed Copper Wire

ASTM F-855: Specification for Temporary Protective Grounds to be used on De-energized

Electric Power Lines and Equipment

Construction

Rope stranded copper conductor with a colored safety separator. Insulation is composed of water, acid, ozone and chemical resistant elastomer rubber compound.

Use

Trystar flexible grounding cable is used in grounding applications for temporary protective grounding of de-energized circuits

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close