Skip to content
Menu Close
Home > Products > Industrial Style Transformers

Industrial Style Transformers

Our Industrial Transformer is the pinnacle of rugged portability. The entire system is built into its own heavy-duty dolly or cage. It also comes with fork pockets and a hefty lift ring. It is constructed of heavy gauge metals and designed to survive rental and industrial usage. It can be customized with your company colors and logo.

previous arrow
next arrow

Product Specifications

Size Range

9kVA-30kVA, step up or step down, to/from a variety of voltages

Input Options

Cord grip, 16 series panel mounts, hardwire and more

Output Options

Variety of receptacles, 16 series panel mounts, hardwire and more

Other Features

  • Primary and secondary breakers
  • Three phase or single phase
  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R all aluminum construction
  • Heavy-duty dolly-style cart
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close