Skip to content
Menu Close
Home > Products > Jumper Cable

Jumper Cable

Bypass Jumper cables are manufactured with flexible stranded copper conductors. It is furnished with a 30 gauge (Class K) flexible soft drawn electrolytic copper. The extra fine strands allow for greater flexibility and handling ease. Tested to the electrical specifications of ASTM F2321. Comes in 15kv, 25kv, and 35kv

previous arrow
next arrow

Product Specifications

Temperature Rating

-49°C to +90°C

Sample Print

1/0 AWG 15KV JUMPER MADE IN USA ><FT

Ratings

ASTM B-3: Specification for Soft of Annealed Copper Wire

Construction

Rope stranded copper conductor with a colored safety separator. Insulation is composed of water, acid, ozone and chemical resistant thermoplastic compound.

Use

Designed for use as temporary jumper. These jumper cables are not intended for permanent use or a replacement for normal high voltage cable.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close