Skip to content
Menu Close
Home > Products > Load Bank/Output Docking Stations

Load Bank/Output Docking Stations

The Trystar Output/Load Bank Docking Station is designed to facilitate the efficient, safe, and reliable testing and maintenance of power systems, such as a permanent generator. By providing a standardized interface for connecting load banks, this docking station allows for quick and secure load testing without the need for complex wiring setups. This ensures that critical power equipment can be tested under real-world conditions to verify performance, diagnose issues, and conduct routine maintenance. The Trystar docking station enhances operational safety with integrated safety interlocks and grounding provisions, making it an essential component for maintaining the reliability and efficiency of power systems in data centers, industrial facilities, and other critical infrastructure environments.

previous arrow
next arrow

Product Specifications

Amperage Range 

100A-4000A 

Voltage Options 

  • 120/240V
  • 120/240V Delta
  • 208Y/120V
  • 480V
  • 480Y/277V
  • 600V

Other Features 

  • UL 50 Listed
  • ETL/C-ETL 1008 Listed
  • NEMA 3R or NEMA 4X
  • All aluminum construction or all stainless steel construction
  • Phase rotation monitor
  • Silver plated copper busbar
  • Protective caps on all panel mounts to prevent accidental contact
  • Padlockable swinging front door
  • Trystar rake theft reduction system
  • Bottom hinged door will not open unless main door has been opened
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA 

Available Options 

Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more

Related Products

Portable Load Banks

Trystar is a leading manufacturer of high-capacity Load Banks.The LP Series of Portable Indoor Load Banks offers the most robust, high-capacity designs in the industry.  Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and lightweight designs. The LP Series of portable products is…

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

Site Feedback
Close
Close