Skip to content
Menu Close
Home > Products > MD Series (3.1kVA – 7.5kVA)

MD Series (3.1kVA - 7.5kVA)

The MD Series UPS is a single-phase, seamless transfer power system that delivers clean, computer-grade power to critical loads across IT, telecommunications, industrial, and medical environments. By conditioning and regulating incoming electricity, it eliminates fluctuations, surges, and noise, ensuring continuous, stable performance. With up to 18 minutes of internal battery backup (model-dependent) and scalable external battery options, the MD Series provides reliable runtime protection for networking systems, telecom hubs, CAD/CAM, medical labs, and industrial controls. High efficiency, tight voltage regulation, and seamless switching to battery make it ideal for demanding applications where uninterrupted power is essential.

previous arrow
next arrow

Features

  • Stable, Regulated Power – Delivers steady voltage within ±3% to protect sensitive equipment from fluctuations and irregularities.
  • Comprehensive Power Conditioning – Eliminates electrical noise and distortion, ensuring clean, computer-grade power.
  • Seamless Battery Transfer – Provides no-break continuous power with automatic, uninterrupted switching to battery during outages.
  • Flexible Runtime Options – Up to 18 minutes of internal battery support, expandable with external cabinets for several hours of full-load runtime.
  • High Efficiency Operation – 94% efficiency reduces energy losses, operating costs, and overall system heat.
  • Electrical Isolation for Safety – Computer-grade isolation ensures safe, noise-free power distribution to connected loads.
  • Bypass for Maintenance – Internal bypass option maintains isolation and voltage transformation while enabling safe servicing.
  • Remote Monitoring Capability – Optional NetMinder Ethernet/MODBUS adapter allows integration with building and IT monitoring systems.

Specifications

  • Voltage Regulation: ±3%
  • Load Regulation: Typically better than ±3%
  • Overload Capability: 125% for 10 minutes
  • Surge Capability: 150% of rated output
  • Input Operating Range: +10% to -40% (typical)
  • Input Current THD: < 10%
  • K-Factor: 30 or better
  • Operating Temperature: 0°C to 40°C
  • Common Mode Noise Attenuation: 120 dB
  • Transverse Mode (Line) Noise Attenuation: 70 dB
  • Spike Attenuation: 3000:1
  • Crest Factor: 3.5:1
  • Single Phase Sizes: 3.1kVA, 3.5kVA, 4.5kVA, 5.0kVA, 6.0kVA, 7.0kVA, 7.5kVA

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

Is the MD a standby UPS?

No. The MD uses a seamless ferroresonant transfer system to secure optimum performance. Unlike standby systems that do nothing until power fails, the MD conditions, regulates, and filters the power 100% of the time. The load receives a steady, spike-free, sine wave voltage regardless if the incoming power is in or out of acceptable range.

How does the MD correct for bad power?

The ferroresonant transformer remains in the power circuit 100% of the time. Since the transformer is designed to pass only 60Hz, the power distortion of other frequencies will not be present in the output. The MD corrects for bad input voltage waveforms with distortion levels as high as 40%. Most standby UPS units will not tolerate over 7% distortion, they switch to battery backup. The MD preserves the battery power for only outages.

Is it true that the MD improves the operation of equipment connected to it?

Yes. The output filter circuit removes unwanted frequencies generated by non-linear loads. This characteristic lowers the high load current demand and improves the power factor. The load feels gentler currents and produces much less heat, increasing its efficiency and extending its life.

How does the MD correct for improper site wiring?

Site wiring is always an unknown. There may be voltage variations, ground current that causes disruptive operation (unsolvable with TVSS), mixed grounds, etc. The MD’s ferroresonant transformer generates the equivalent of a new power source dedicated to the load. It creates a new clean ground reference and establishes a central ground point for all loads. The new ground assures that data spike attenuation networks are at the most optimal location (the shortest lead length to ground).

Does the MD do anything to correct for load-generated harmonics?

Yes. The MD’s ferroresonant transformer acts as a band pass filter, allowing only 60 cycles to pass. Load generated noise and harmonics are trapped in the output of the MD, preventing the unwanted harmonics from reaching the input power source. Standby uninterruptible power systems simply don’t do anything for harmonics; you live with the results.

How does the MD regulate voltage?

The MD incorporates a highly efficient ferroresonant transformer that produces a steady output voltage over a wide range of input voltages. Even in severe brownout conditions, the MD delivers regulated voltage to within +/-3% without using battery power.

What level of TVSS (surge) protection is offered by the MD?

The limited protection that a standby UPS offers is from its TVSS circuit. The typical TVSS protection is no more than a couple of dime- to nickel-sized metal oxide varistors (MOVs), offering limited and temporary protection. In contrast, the MD protects the load with 100 pounds or better of pure transformer steel. The transformer absorbs the high energy transients leaving the load solidly protected. In addition, it also replenishes the energy where notching and reverse spiking occur.

How does the MD correct for ground noise, when other UPS’s of similar VA sizes do not?

The MD uses a high level isolation ferroresonant transformer for power conditioning. Only an isolation transformer removes common mode noise (the noise generated on the ground lead). Most other uninterruptible power systems use an auto transformer for some voltage correction functions and ignore the need for common mode noise attenuation.

How does the MD provide superior isolation compared to typical units of the same size?

Most standby UPS systems just pass the incoming power directly to the load without any regulation, power conditioning, and/or isolation. The MD uses a special ferroresonant isolation transformer for power purification and isolation.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Related Products

Models LT & LTR (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

Model LTN (700VA – 2.1kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

HV Series (7.5 kVA – 25 kVA)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close