Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
OZIP-DC105A
The OZIP-DC105A family of bi-directional, DC/DC Converters, are ready for integration into your electrical enclosure. The compact, open frame converters include an OZIP-R1230E intelligent power module, fully configurable control software, magnetics, switchgear and a variety of cooling and communication options. The OZIP-DC105A will get you to market quickly, minimizing development cost, risk and schedule.
Features
Key Features
- 3-phase interleaved topology
- Low current ripple
- Current or voltage control modes
- Includes switchgear and optional cooling fans
- Bi-directional current capability
- Compact, open-frame design
- Optimized magnetics
- Easy setup via serial port with included TrystarTM Configuration Tool
DC/DC Firmware
The DC/DC application firmware is designed for use with Trystar’s OZIP family of intelligent power modules. Intended for OEM applications, the OZIP-based DC/DC solution provides high performance and efficiency at a fraction of the cost of a packaged industrial solution.
- Bi-directional buck/boost topology
- Low ripple interleaved implementation
- Current or voltage control modes
- Pre-charge control
- Easy setup via serial port with PC-based GUI
- CAN or Modbus RS-485 interface
The interleaved buck/boost converter is a bi-directional DC to DC converter topology that can be used to convert either a low DC voltage to a higher DC voltage, or vice versa.
By interleaving three converter legs with their modulators offset by 120°, the ripple current, and ripple voltage seen on the output, is significantly reduced due to the cancellation between phases. The bi-directional capability of the converter allows it to both source and sink current while regulating the output voltage.
Power StudioTM
Power Studio is a Windows-based GUI that can be used to easily configure and control the OZIP motor drive.
Firmware: Power Studio
Power StudioTM is a Windows-based GUI that can be used to easily configure and control the OZIP Motor Drive. The tool communicates with the inverter over the CAN or RS-485 serial port and provides a simple, intuitive user interface. Features include:
- Simple tabbed interface
- Dashboard
- Configuration
- Instrumentation
- Dashboard for control and monitoring
- Inverter configuration
- Edit configurations
- Download/upload configurations
- Archive multiple configuration files
- Firmware update utility
Product Specifications


