Skip to content
Menu Close
Home > Products > Paralleling Bus Panels

Paralleling Bus Panels

The Trystar Paralleling Bus Panel provides a convenient and reliable way to connect multiple power sources, creating a single output of power. The Paralleling Bus Panel ensures protection and safety, making it an ideal solution for uninterrupted maintenance, testing, or repair. Upgrade your power system with our Paralleling Bus Panel for a more efficient and hassle-free experience.

previous arrow
next arrow

Product Specifications

Amperage Range

  • 400A-3000A

Voltage Options

  • 120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

Output Options

  • 16 series panel mounts, hardwire and more

Input Options

  • 16 series panel mounts, hardwire and more

Other Features

  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R all aluminum construction
  • Heavy-duty cage with forklift pockets and lifting eyes
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Product Documentation

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close