Skip to content
Menu Close
Home > Products > Portable Load Banks

Portable Load Banks

Trystar is a leading manufacturer of high-capacity Load Banks.The LP Series of Portable Indoor Load Banks offers the most robust, high-capacity designs in the industry.  Trystar is setting the standard with intelligent operator controls, safety indication layouts, adjustable load step resolution, and lightweight designs. The LP Series of portable products is the perfect solution for regularly scheduled maintenance testing and commissioning of mission-critical standby emergency power systems.  

previous arrow
next arrow

Built to Last

The LP Series Load Banks are constructed of galvanized steel with the highest quality durable powder-coat paint finish. Custom paint colors are available. Fasteners and exhaust screen are stainless steel. Load Banks 400kW and larger have a flip-up operator control protection panel. 

Portability and ease of positioning are provided with moving handles and heavy-duty casters. Tie-down provisions allow for secure transportation to and from job sites. Optional transport cases, vinyl weather covers, shipping cages and frames are available for the ultimate equipment protection. 

Intelligent Monitoring & Control

Trystar gives you more insight and control over your load bank. Options include standard manual control, digital control, software control, networking & more.

Data Center Commissioning & Network Control

Networking & PC Control. With Trystar’s optional Series One digital controller, each load bank can be added to an ethernet network and controlled from any Windows PC or tablet.

400Hz Resistive & Reactive Load Banks

Trystar manufactures a range of 400Hz resistive & resistive-reactive load banks designed to test Aviation Ground Power Units. These load banks are essential for testing 400Hz systems as they assimilate actual aircraft loads and help to maintain equipment reliability.

The load banks are available in rugged, portable designs. They are self-contained, air cooled and have a fully controllable load.

Product Specifications

Power Rating

up to 1000kW

System Voltages

up to 600 VAC

Main Features

  • Rugged, compact designs starting at 69 lbs
  • Advanced Equipment Protection solutions including roll off cages
  • Industry Leading designs, highest capacity in the smallest footprint
  • Advanced Control options for remote & software control
  • Industry exclusive 1000kW that fits through most industrial doors

  • Quick-Connect, color-coded Cam-Lok power connectors
  • Branch circuit fusing virtually eliminates catastrophic failure
  • Intelligent Safety Circuits, Indicators and Operator Controls
  • Networked load banks can be operated as a single load
  • Dual mode manual/ software control options available

System Frequencies

50 or 60Hz

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close