Skip to content

Trystar’s advanced rectifiers use AACD technology to reduce film deviation, increase production efficiency, and save a leading wheel manufacturer $150,000 annually. Read the full story here.

Menu Close
Home > Products > 100A – 400A Power Distribution Panels

100A – 400A Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with flying colors. We will gladly customize yours, and powder coat it with your company colors and UV-printed logo.

The Trystar Power Distribution Panel can be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

previous arrow
next arrow

Industrial Uses

For many industrial companies, power panels can provide temporary power distribution on work sites. When you or your employees are tackling jobs in isolated areas without fixed power sources, power distribution panels can help ensure efficient and safe operation for critical machinery and tools. From construction sites to utilities, a wide range of industries working in the field must have dependable equipment for the job.

Trystar offers rugged solutions to withstand demanding working conditions. Designed to handle the elements and operational wear and tear, our sturdy power panels can seamlessly deliver power on remote job sites in a wide range of environments.

Power Distribution Panel Applications

Trystar offers a full range of products for portable power distribution applications. When you need to meet temporary operating requirements, Trystar’s solutions for power distribution panels can ensure you keep vital functions running in any environment.

We’ve strategically engineered our rugged power panels for indoor and outdoor use in diverse applications.

Disaster Recovery

In disaster recovery relief, having reliable power supplies is critical. With Trystar power panels, you can manage emergency backup power and quickly respond in case of a power outage. Built with heavy-duty materials, our equipment can address your key requirements seamlessly. Power vital equipment and keep critical utilities running with our weatherproof solutions for demanding conditions after a natural disaster.

Events

When you host a large outdoor event, you may need temporary power distribution solutions for everything from lighting to vendor equipment. With our rugged solutions ideal for outdoor conditions, you can manage the complex logistics of event power distribution. Our offerings can also fit applications for indoor business meetings and other events that call for additional power sourcing. You can work with us to conveniently and efficiently set up power solutions to fit your unique applications.

Product Specifications

To meet key operational needs for your requirements, Trystar offers customizable power distribution board solutions. Our products deliver optimized performance and reliable functionality for demanding power supply applications. Whatever operating conditions you navigate, you can rely on our distribution power panels to fit key needs in the field.

Amperage Range

  • 100A – 400A

Input Options

  • 16 series male panel mounts

Voltage Options

  • 120/240V
  • 208Y/120V

Output Options

  • 50A California-style receptacle
  • 16 series female panel mounts
  • 20A GFCI receptacle
  • 20A Duplex receptacle
  • NEMA L5-30 receptacle
  • NEMA L6-30 receptacle
  • NEMA L14-30 receptacle
  • 30A RV receptacle
  • 50A RV receptacle
  • And more

Other Features

  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R aluminum construction
  • Heavy duty tilt and roll cage with wheels
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

Tuff Box Cable

These multi-conductor, plug and play cables are very user-friendly and can reduce the number of cables needed on a job site. Trystar Spider Box cables are expertly assembled and factory tested to ensure they work out of the box. Tough enough for the most demanding conditions, they have proven themselves in both industrial and rental…

Quad Box Stringer

This handy stringer was designed by our engineers to work hard and never come apart. It consists of three rubber outlet boxes which run on three independent circuits. The receptacles within each box are available in GFCI or Edison-style duplex, or a combination of the two. The bonding assembly eliminates heat and resistance buildup, and for…

Tuff Boxes

The Trystar Tuff Box is legendary for its rugged simplicity and durability. The Trystar Tuff Box has proven itself on countless construction sites, where it is valued for its lightweight, bulletproof design and OSHA approval. Tough enough for the rental and industrial markets, our Tuff Box is one less thing to…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close