Skip to content
Menu Close
Home > Products > Series 700A Power Processor (5 kVA – 25 kVA ) Single Phase

Series 700A Power Processor (5 kVA - 25 kVA ) Single Phase

The Series 700A Power Processor is an electronic, microprocessor-controlled tap switching voltage regulator / power conditioner, which consists of an all-copper, multiple-tapped, triple-shielded isolation transformer. The transformer’s three electrostatic shields provide excellent electrical noise attenuation, and its low output impedance results in outstanding load regulation. On each of the transformer’s seven taps, independently controlled inverse parallel electronic switches are used to provide tight output voltage regulation to within ± 3% of nominal. Digital processing provides fast, accurate regulation within one cycle, without any voltage over- or under-shoot.

previous arrow
next arrow

Applications

  • Machine Tools/CNC Equipment
  • Manufacturing/Automation/Robotics
  • Pharmaceuticals/Labs
  • Audio/Video Recording Equipment
  • Broadcast Communications
  • Telecommunications
  • Wastewater Treatment Plants
  • Refineries/Petrochemical
  • Aerospace
  • Pulp/Paper Mills
  • Food Processing Plants

Product Specifications

Features and Benefits

  • 7-tap, microprocessor-controlled for tight voltage regulation, accuracy, and stability
  • True “current zero crossing” switching
  • Low power factor compatibility
  • Precisely maintains correct voltage to ± 3% within 1 cycle, and maintains regulation during extended brownouts
  • Extended input regulation range options including +10%, -40%; +15%, -25%; and +20%, -30%
  • Low output impedance transformer minimizes voltage distortion and sags commonly associated with high surge currents
  • Triple-shielded isolation transformer provides a noise-free ground, attenuates voltage spikes and transients, and re-establishes the N-G bond
  • Optional internal manual bypass option maintains system isolation, voltage transformation, and power conditioning
  • Superior compatibility with dynamic loads
  • Increased surge capability, without the need for automatic bypassing, provides full-time power conditioning
  • High-efficiency design results in lower operating cost
  • Output receptacles with circuit breakers optional on models 5kVA – 25kVA

Performance Specs

  • Input Operating Voltage Range: +10%, – 20% from nominal (Extended regulation range options available.)
  • Input Frequency: 60 Hz, ± 3%
  • Input Power Factor: > .95 PF with resistive load
  • Output Line Voltage Regulation: ± 3% from nominal
  • Response Time: < 1/2 cycle
  • Correction Time: 1 cycle
  • Load Regulation: 2.5% typical, no load to full load
  • Overload Rating: 200% for 10 seconds; 1000% for 1 cycle
  • Common Mode Noise Attenuation: 140dB
  • Transverse Mode: 3 dB down at 1kHz; 40 dB down per decade to below 50 dB with a resistive load
  • Transient Voltage Suppression: Meets ANSI C62.41 Category B-3
  • Efficiency: 97% typical, model and load dependent
  • UL 1012 Listed, C-UL Listed to CSA C22.2, No. 107.1-01

Single Phase Sizes

  • 5kVA, 8kVA, 10kVA, 15kVA, 20kVA, 25kVA

Frequently Asked Questions

What is a tap switching power line conditioner?

Are all tap switching power conditioners the same?

Where should the Series 700A tap switching technology be used?

What power quality advantages does the Series 700A offer?

How much overload can the Series 700A handle?

Is the Series 700A as reliable as other technologies?

Related Products

Series 700A Power Processor (10 kVA – 1 MVA ) Three Phase

The Series 700A Power Processor is an electronic, microprocessor-controlled tap switching voltage regulator/power conditioner, which consists of an all-copper, multiple-tapped, triple-shielded isolation transformer. The transformer’s three electrostatic shields provide excellent electrical noise attenuation, and its low output impedance results in outstanding load regulation. On each of the transformer’s seven…

Series 700F Front-Access Power Processor (10 kVA – 150 kVA) Three Phase

The Series 700F is a front access, tap switching, power conditioning voltage regulator which features a small footprint, high efficiency design, triple-shielded isolation transformer, tight output voltage regulation to ± 3%, and optional power quality monitoring. Digital processing provides fast, accurate regulation within one cycle, without over- or under-shoot.

SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade

The Power Processor Model 700F/M is a part of the SureImage, Imaging, and Treatment Series of medical-grade power conditioners. The Model 700F/M is a power conditioning voltage regulator which provides stable and clean power to CT, MRI, PET, Linear Accelerator, X-ray, and other imaging/treatment equipment, ensuring accurate and clear…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close