Skip to content

Trystar’s advanced rectifiers use AACD technology to reduce film deviation, increase production efficiency, and save a leading wheel manufacturer $150,000 annually. Read the full story here.

Menu Close
Home > Products > Tuff Boxes

Tuff Boxes

The Trystar Tuff Box is legendary for its rugged simplicity and durability. The Trystar Tuff Box has proven itself on countless construction sites, where it is valued for its lightweight, bulletproof design and OSHA approval. Tough enough for the rental and industrial markets, our Tuff Box is one less thing to worry about. Easily customized with your company colors and logo.

The Trystar Tuff Box can also be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

previous arrow
next arrow

Product Specifications

Amperage Range

50A – 400A

Voltage Options

120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

Input Options

  • 50A California-style flanged inlet
  • 16 Series male panel mounts
  • Cord grip
  • And more

Output Options

  • 50A California-style receptacle
  • 16 Series female panel mounts
  • Cord grip
  • GFCI receptacle Duplex receptacle
  • NEMA L5-30 receptacle
  • NEMA L6-30 receptacle
  • NEMA L14-30 receptacle
  • 30A RV receptacle
  • 50A RV receptacle
  • And more

Other Features

  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R aluminum construction
  • Heavy-duty stackable legs w/ built-in handles or heavy-duty stackable cage
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close