Skip to content
Menu Close
Home > Products > SRS Cable Assembly

SRS Cable Assembly

Secondary Restorations Service assemblies are designed to provide a quick and temporary connection to help restore metered power in the event of a power loss until a repair can be made. SRS kits are customizable to meet house to house, transformer to house, pedestal to house, and transformer to pedestal applications while being rugged enough for repeatable use in the field. Single phase 120V/240V services only.

Secondary Restoration Service (SRS) cables are manufactured with 30 gauge (Class K) flexible stranded copper for greater flexibility and handling. 600V Rated.

previous arrow
next arrow

Product Specifications

Cable Type

SOOW Cable size 2/3.

Side A Options

  • M = Male Camloks
  • F = Female Cam
  • B = Bare End
  • L = Lug

Side B Options

  • M = Male Camloks
  • F = Female Cam
  • B = Bare End
  • L = Lug
  • LH = Load Head
  • SH = Source Head

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close