Skip to content
Menu Close
Home > Products > SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade

SureImage Power Processor Model 700F/M (60K(i) - 260K(i)) Medical-Grade

The SureImage Power Processor Model 700F/M is a medical-grade power conditioning voltage regulator designed to deliver clean, stable power for MRI, CT, PET, X-ray, and linear accelerator equipment. Using a proprietary power sampling technique, it ensures precise voltage delivery without overshoot or undershoot, protecting sensitive imaging systems while maintaining clear, accurate scans. Its compact front-access enclosure minimizes footprint and simplifies serviceability. Optional seismic-rated models meet OSHPD, CBC, and IBC standards, making the 700F/M ideal for mission-critical healthcare environments requiring reliability, efficiency, and safety.

Learn more about our OSHPD Seismic Preapproval (OSP) and test results!

previous arrow
next arrow

Features

  • Superior Imaging Reliability – Delivers precise, clean voltage to eliminate sags, surges, and restarts, ensuring clear scans and diagnostic accuracy.
  • Optimized Patient Workflow – Stable power reduces delays and interruptions, supporting smoother operation, faster imaging, and improved patient satisfaction.
  • Proprietary Voltage Regulation – Unique power sampling technology prevents damaging over- or undershoot, safeguarding critical imaging equipment.
  • Enhanced System Reliability – Compensates for generator voltage drops during scans, protecting components and improving overall system uptime.
  • Compact & Service-Friendly Design – Front-access enclosure minimizes footprint while enabling easier installation, maintenance, and service.
  • Seismic-Ready Options – Shake-table tested units available with OSHPD, CBC, and IBC compliance, ensuring safe operation in seismic regions.
  • Flexible Deployment – Available as permanent or portable (with optional casters), adapting to diverse clinical installation needs.
  • High Efficiency Performance – Delivers 97% typical efficiency at full load, reducing energy costs while maintaining medical-grade reliability.

Specifications

  • Enclosure: Front-access, compact design for minimal footprint
  • Output Line Voltage Regulation: ± 2%
  • Output Load Regulation: < 2% from steady-state to intermittent power demand
  • K-Factor Rating: K13
  • Output Impedance: 2% typical at rated load
  • Common Mode Noise Attenuation: 146 dB
  • Transverse Mode Noise Attenuation: 3 dB down at 1 kHz, 40 dB/decade
  • Efficiency: 97% typical at full load, continuous rating
  • Internal Regulator Bypass: Standard
  • Surge Protection Device (SPD): 40kA per mode, HF filter & status indicator; optional 100kA UL 1449 SPD
  • Surge Capability: Meets ANSI/IEEE C62.41 category B-3
  • Optional Features: Input/output digital metering; up to 2 output circuit breakers
  • Seismic Rating: Optional OSHPD, CBC 2013, IBC 2015 compliant
  • Three-Phase Sizes: 60 K(i), 75 K(i), 100 K(i), 160 K(i), 210 K(i), 260 K(i)

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

What is a K(i) Rating?

A K(i) rating refers to the intermittent kVA or momentary power demand rating. When performing an imaging scan or treatment procedure, most medical equipment has a high inrush current — meaning that the current will rise 3 to 5 times the steady state current, or higher! SureImage medical K(i) rated power conditioners and voltage regulators are designed to supply this demand, while continuing to provide tightly-regulated voltage.

How do I know I need a voltage regulator for my medical imaging equipment?

In most cases, if the image scans contain “artifacts” or the equipment is not functioning properly on a frequent basis or even sporadic occurrences, then the power going to the imaging equipment could be out of specification and may need a voltage regulator.

Who is OSHPD and what is OSHPD Seismic Pre-Approval?

OSHPD is an acronym for the California Office of Statewide Health Planning and Development. OSHPD monitors the planning and oversight of hospital construction and mandates that any equipment required to withstand an earthquake and function afterwards be approved and certified via shake-table testing. Once certified, the equipment can receive an “OSHPD Seismic Pre-Approval” (OSP) status for use within hospital facilities.

Since OSHPD is pertinent to hospital construction within the state of California, can the seismic-rated Model 700F/M be used in other states and provinces?

The Model 700F/M has been OSHPD pre-approved and certified via shake-table testing to a very specific set of criteria. Testing and data reporting were completed to the following standard: ICC – AC156: Acceptance Criteria for Seismic Certification by Shake-Table Testing of Nonstructural Components and Systems.rnrnThe important fact to remember is that this standard satisfies IBC 2015, as well as OSHPD and CBC 2013. This means that the 700F/M models carry verification testing which is recognized and accepted by most of the United States, as well as other countries. We DO receive a number of requests for seismic-rated equipment, outside of the state of California!

How does the Model 700F/M Power Processor improve the quality of image scans?

The Model 700F/M Power Processor regulates the voltage to well within factory specifications of the imaging equipment, as well as protects the equipment from damaging electrical events such as ground noise and spikes. When the power going to the equipment is clean and regulated, the imaging device will operate at its optimum level.

How does the Model 700F/M Power Processor differ from other voltage regulators?

The Model 700F/M Power Processor has many different features that set it apart from other voltage regulators.
Low Output Impedance: The Model 700F/M Power Processor has a 2% output impedance. This provides higher inrush capability, while delivering a more stable voltage and a lower vTHD during an image scan.
Regulation Sampling: The Model 700F/M Power Processor samples the incoming waveform and regulates the voltage using a proprietary technique that prevents over or under correction of voltage. This increases the reliability of the imaging equipment and provides for improved operation and performance.
Isolation: Some voltage regulators do NOT provide isolation. In fact, isolation is critical for the successful installation of medical imaging and treatment equipment. With isolation, a new neutral to ground bond is established, which prevents disruptive and sometimes damaging ground noise. Classified as a newly derived power source, OEM specified Total Load Regulation specifications can be met, and crucial common mode noise attenuation can be accomplished.

What is the benefit having “OSHPD Seismic Pre-Approval” certification for the Model 700F/M?

The Model 700F/M’s “OSHPD Seismic Pre-approval” certification reduces the time required for an engineer to locate and select the necessary power conditioning and voltage regulating equipment for use within the hospital facility.

Are there tangible differences between seismic-rated and traditional (standard, non-seismic) 700F/M models?

Yes, but very few. Product model weights and dimensions are the same for both seismic-rated and non-seismic units. However, seismic-rated units are constructed exclusively with floor-mounting channels; and are only available with an input nominal voltage of 208VAC, 240VAC, or 480VAC. While 600VAC and custom voltage models can be designed and built to the same seismic ratings, they have not been OSHPD pre-approved.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

Related Products

SureImage Model Ultra-K/M (75K(i) – 225K(i)) Medical-Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

SureImage Power Distribution Unit Model 600/M Medical-Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

MedPoweRx UPS Model LT/M (700VA – 2.1kVA) Medical Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close