Skip to content
Menu Close
Home > Products > Trailer Load Banks

Trailer Load Banks

The LT Series of Trailer Mounted Load Banks offers a durable approach to those requiring a mobile testing solution.

The LT Load Bank can be supplied as a complete “Trailer-Ready” assembly suitable for mounting to a customer supplied 7000 to 15000 Pound GVW Highway rated trailer. Alternatively, Trystar can integrate with a trailer that is DOT and ICC road Iegal and is complete with heavy-duty weIded steeI construction with steel deck, dual axles, radial tires, electric brakes and Iights, adjustable lunette eye, and front/rear stabilizer jacks. Trystar is setting the standard for mobile test solutions with rugged construction and intelligent operator controls, safety indication layouts, and Adjustable load step resolution.

previous arrow
next arrow

Built to Last

The LT Series Load Banks are constructed of galvanized steel with the highest quality durable powder-coat paint finish with exterior stainless steeI fasteners. BoIt on access paneIs provide a dead-front enclosure, safely enclosing all electrical and mechanical connections. The load bank is designed for instaIlation and operation in an outdoor environment with sufficient fresh intake air available. The enclosure is designed for direct mounting to a DOT approved over the road trailer.

Intelligent Monitoring & Control

Trystar gives you more insight and control over your trailer mounted load bank. Options include standard manual control, digital control, software control, networking & more.

Data Center Commissioning & Network Control

Networking & PC Control. With Trystar’s optional Series One digital controller, each load bank can be added to an ethernet network and controlled from any Windows PC or tablet.

Product Specifications

Main Features

  •  Industry leading designs, self contained & versatile
  •  Low Profile Horizontal Air Discharge solutions available
  •  Rugged, over-the-road mobile testing solution
  • Options include DOT trailers, cable reels, storage boxes, power cables and more
  • Quick-Connect, color-coded Cam-Lok power connectors
  • Branch circuit fusing virtually eliminates catastrophic failure
  • Available with Series One Digital Advanced Controls
  • Hand-held Operator Remote Control capable

Power Rating

up to 3000kW

System Voltages

up to 600 VAC

System Frequencies

50 or 60Hz

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close