Skip to content
Menu
Close
Home
Industries
Commercial
Construction
Data Center
Disaster Response Restoration
Education
Entertainment / Events
Government
Healthcare
Industrial
Military
Utilities
Products
Cables
Utility Cables
Grounding Cable
Jumper Cable
Power Cables
Banded Cable
Type W Cable
Power Cable
Welding Cables
Mutli-Conductor Cables
Quad Box Stringer
Tuff Box Cable
SRS Cable Assembly
Pin & Sleeve Cable
Battery Cables
Other Cables
Dead-Break Assembly
SH Flexible Cable
Control Cable
Docking Stations
Integrated Automatic Transfer Switch Docking Stations
Manual Transfer Switch Docking Stations
Integrated Distribution Systems (891)
Single Purpose Docking Station
Dual Purpose Docking Station
Generator Docking Stations
Load Bank/Output Docking Stations
Generator and Load Bank Docking Stations
Emergency Lighting Inverters
eLITE Model ELE (5.3kW – 18kW)
eLITE Model ELN (550W -1.5kW)
EON Model EL3 (10kW – 55kW) Three Phase
FastLITE Model FST (525W – 2.2kW)
TrueLITE Model ELS (58.5kW – 112.5kW) Three Phase
UltraLITE Model ELC (600W – 2kW)
UltraLITE Model ELU (1.5kW to 14kW)
Load Banks
Portable Load Banks
Stationary Load Banks
Medium Voltage Load Banks
Generator Mounted Load Banks
Radiator Duct Mounted Load Banks
Roof Top Mounted Load Banks
Server Rack Heaters
Trailer Load Banks
Resistive Reactive Load Banks
Advanced Operator Controls
DC Series Load Banks
NEMA Rated Enclosures
Modular Blast Rated Buildings
Portable Power Distribution
Tuff Boxes
100A – 400A Power Distribution Panels
400A – 3000A Power Distribution Panels
Paralleling Bus Panels
Disconnects
GridPak
Power Conditioning
Power Conditioning Transformers
ULTRA-K Series 600K-he (5 kVA – 25 kVA ) Single Phase
ULTRA-K Series 600K-he (15 kVA – 500 kVA) Three Phase
Voltage Regulators
Series 900/200 Power Commander “Plus” (15 kVA – 450 kVA) Three Phase
Series 900/200 Power Commander “Plus” (15 kVA – 150 kVA) Single Phase
Series 900 Power Commander (15 kVA – 450 kVA) Three Phase
Series 900 Power Commander (15 kVA – 150 kVA) Single Phase
Series 800PI Industrial Power Purifier (500 VA – 25 kVA)
Series 800A Commercial Power Purifier (1 kVA – 15 kVA)
SureImage Power Distribution Unit Model 600/M Medical-Grade
SureImage Model Ultra-K/M (75K(i) – 225K(i)) Medical-Grade
SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade
Series 700F Front-Access Power Processor (10 kVA – 150 kVA) Three Phase
Series 700A Power Processor (10 kVA – 1 MVA ) Three Phase
Series 700A Power Processor (5 kVA – 25 kVA ) Single Phase
Power Converters
Battery Inverters
35kVA Power Conversion System
40kVA Power Conversion System
40kVA Power Conversion System – outdoor rated
DC Power Supply
Power Conversion Modules
OZIP-AFE10APA
OZIP-DC105A
OZIP-R1200L
OZIP-R1230H
OZIP-R1230F
OZIP-R1230E
Power Equipment Accessories
Welding Racks
Cable Carts
Cable Coilers
Power Monitoring
Sequence of Event Recorders
SER-32e
SER-3200/SER-2408
Time Reference
Time Sync Hub (TSH-100/TSH-200)
GPS Time-Sync-Satellite Time Reference (STR-100)
CyTime Event Manager (EM-100)
RS-485 Connectivity (CNV-100)
Sequence of Event Recorders Accessories
Rectifiers
Series 50 Rectifier (100 V – 1000 VDC, 500 A – 5,000 A)
Series 30 Rectifier (6 V – 100 VDC, 500 A – 10,000 A)
Series 70 AutoCoat MAC Rectifier (100 V – 450 VDC, 200 A – 400 A)
Series 2400 Modular Rectifier (6 V – 600 VDC, 37 A – 36,000 A) Water-Cooled
Series 1800 Modular Rectifier (6 V – 600 VDC, 37 A – 36,000 A) Air-Cooled
Renewable Energy
GridPak
EV ChargingPak
Transfer Switches
Integrated Automatic Transfer Switch Docking Stations
Manual Transfer Switch Docking Stations
Integrated Distribution Systems (891)
Portable Automatic Transfer Switches
Transformers
Power Conditioning Transformers
ULTRA-K Series 600K-he (15 kVA – 500 kVA) Three Phase
ULTRA-K Series 600K-he (5 kVA – 25 kVA ) Single Phase
Medium Voltage Transformers
Low Voltage Transformers
Industrial Style Transformers
Entertainment Style Transformers
SCR Controllers
OZSCR-2000
OZSCR-2100
Uninterruptible Power Supplies
Model ESV (1.5 kVA – 14 kVA)
Model ES (4500VA – 15500VA)
HV Series (7.5 kVA – 25 kVA)
MD Series (3.1kVA – 7.5kVA)
Model LTN-3R (550VA – 1.3kVA)
MedPoweRx UPS Model LT/M (700VA – 2.1kVA) Medical Grade
Model LTN (700VA – 2.1kVA)
Models LT & LTR (700VA – 2.1kVA)
Services
Custom Engineered Solutions
Request for Onsite Product Service
Service Plans
Request Spare Parts
Request Return Authorization Number
Become a Service Partner
Customer Service Satisfaction Survey
Warranty Information
Contact
Search
Home
Industries
Overview
Commercial
Construction
Data Center
Disaster Response Restoration
Education
Entertainment / Events
Government
Healthcare
Industrial
Military
Utilities
Products
Overview
Cables
Overview
Utility Cables
Overview
Grounding Cable
Jumper Cable
Power Cables
Overview
Banded Cable
Type W Cable
Power Cable
Welding Cables
Mutli-Conductor Cables
Overview
Quad Box Stringer
Tuff Box Cable
SRS Cable Assembly
Pin & Sleeve Cable
Battery Cables
Other Cables
Overview
Dead-Break Assembly
SH Flexible Cable
Control Cable
Docking Stations
Overview
Integrated Automatic Transfer Switch Docking Stations
Manual Transfer Switch Docking Stations
Integrated Distribution Systems (891)
Single Purpose Docking Station
Dual Purpose Docking Station
Generator Docking Stations
Load Bank/Output Docking Stations
Generator and Load Bank Docking Stations
Emergency Lighting Inverters
Overview
eLITE Model ELE (5.3kW – 18kW)
eLITE Model ELN (550W -1.5kW)
EON Model EL3 (10kW – 55kW) Three Phase
FastLITE Model FST (525W – 2.2kW)
TrueLITE Model ELS (58.5kW – 112.5kW) Three Phase
UltraLITE Model ELC (600W – 2kW)
UltraLITE Model ELU (1.5kW to 14kW)
Load Banks
Overview
Portable Load Banks
Stationary Load Banks
Medium Voltage Load Banks
Generator Mounted Load Banks
Overview
Radiator Duct Mounted Load Banks
Roof Top Mounted Load Banks
Server Rack Heaters
Trailer Load Banks
Resistive Reactive Load Banks
Advanced Operator Controls
DC Series Load Banks
NEMA Rated Enclosures
Overview
Modular Blast Rated Buildings
Portable Power Distribution
Overview
Tuff Boxes
100A – 400A Power Distribution Panels
400A – 3000A Power Distribution Panels
Paralleling Bus Panels
Disconnects
GridPak
Power Conditioning
Overview
Power Conditioning Transformers
Overview
ULTRA-K Series 600K-he (5 kVA – 25 kVA ) Single Phase
ULTRA-K Series 600K-he (15 kVA – 500 kVA) Three Phase
Voltage Regulators
Overview
Series 900/200 Power Commander “Plus” (15 kVA – 450 kVA) Three Phase
Series 900/200 Power Commander “Plus” (15 kVA – 150 kVA) Single Phase
Series 900 Power Commander (15 kVA – 450 kVA) Three Phase
Series 900 Power Commander (15 kVA – 150 kVA) Single Phase
Series 800PI Industrial Power Purifier (500 VA – 25 kVA)
Series 800A Commercial Power Purifier (1 kVA – 15 kVA)
SureImage Power Distribution Unit Model 600/M Medical-Grade
SureImage Model Ultra-K/M (75K(i) – 225K(i)) Medical-Grade
SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade
Series 700F Front-Access Power Processor (10 kVA – 150 kVA) Three Phase
Series 700A Power Processor (10 kVA – 1 MVA ) Three Phase
Series 700A Power Processor (5 kVA – 25 kVA ) Single Phase
Power Converters
Overview
Battery Inverters
Overview
35kVA Power Conversion System
40kVA Power Conversion System
40kVA Power Conversion System – outdoor rated
DC Power Supply
Power Conversion Modules
Overview
OZIP-AFE10APA
OZIP-DC105A
OZIP-R1200L
OZIP-R1230H
OZIP-R1230F
OZIP-R1230E
Power Equipment Accessories
Overview
Welding Racks
Cable Carts
Cable Coilers
Power Monitoring
Overview
Sequence of Event Recorders
Overview
SER-32e
SER-3200/SER-2408
Time Reference
Overview
Time Sync Hub (TSH-100/TSH-200)
GPS Time-Sync-Satellite Time Reference (STR-100)
CyTime Event Manager (EM-100)
RS-485 Connectivity (CNV-100)
Sequence of Event Recorders Accessories
Rectifiers
Overview
Series 50 Rectifier (100 V – 1000 VDC, 500 A – 5,000 A)
Series 30 Rectifier (6 V – 100 VDC, 500 A – 10,000 A)
Series 70 AutoCoat MAC Rectifier (100 V – 450 VDC, 200 A – 400 A)
Series 2400 Modular Rectifier (6 V – 600 VDC, 37 A – 36,000 A) Water-Cooled
Series 1800 Modular Rectifier (6 V – 600 VDC, 37 A – 36,000 A) Air-Cooled
Renewable Energy
Overview
GridPak
EV ChargingPak
Transfer Switches
Overview
Integrated Automatic Transfer Switch Docking Stations
Manual Transfer Switch Docking Stations
Integrated Distribution Systems (891)
Portable Automatic Transfer Switches
Transformers
Overview
Power Conditioning Transformers
Overview
ULTRA-K Series 600K-he (15 kVA – 500 kVA) Three Phase
ULTRA-K Series 600K-he (5 kVA – 25 kVA ) Single Phase
Medium Voltage Transformers
Low Voltage Transformers
Overview
Industrial Style Transformers
Entertainment Style Transformers
SCR Controllers
Overview
OZSCR-2000
OZSCR-2100
Uninterruptible Power Supplies
Overview
Model ESV (1.5 kVA – 14 kVA)
Model ES (4500VA – 15500VA)
HV Series (7.5 kVA – 25 kVA)
MD Series (3.1kVA – 7.5kVA)
Model LTN-3R (550VA – 1.3kVA)
MedPoweRx UPS Model LT/M (700VA – 2.1kVA) Medical Grade
Model LTN (700VA – 2.1kVA)
Models LT & LTR (700VA – 2.1kVA)
Services
Overview
Custom Engineered Solutions
Request for Onsite Product Service
Service Plans
Request Spare Parts
Request Return Authorization Number
Become a Service Partner
Customer Service Satisfaction Survey
Warranty Information
Contact
Search
About
News
Resources
Careers
Sustainability
Home
>
Resources
>
Model ELE Guide Specification (12.5kW – 18kW)
Model ELE Guide Specification (12.5kW – 18kW)
Click here
to view the resource.
Site Feedback
How satisfied are you with your experience using trystar.com?
5
4
3
2
1
Other comments
Close
Close